//FS26 - OTP Editor
//file generated on mer. fvr. 28 17:20:41 2024
//Device Type:FS26-D
//OTP ID:AE
//Customer:NXP
//Part Number:MFS2623AMDAEAD

DATA FORMAT : HEX Address , HEX Value
//MAIN_VOTP
0x1B,0x08
0x1C,0x10
0x1D,0x18
0x1E,0x00
0x1F,0x00
//MAIN_OTP
0x20,0x48
0x21,0x42
0x22,0x00
0x23,0xd4
0x24,0x10
0x25,0xcb
0x26,0x0a
0x27,0xe3
0x28,0x01
0x29,0xeb
0x2A,0x4a
0x2B,0x38
0x2C,0x2b
0x2D,0x2b
0x2E,0x2a
0x2F,0x02
0x30,0x10
0x31,0x2d
0x32,0x46
0x33,0x38
0x34,0x20
0x35,0x00
0x36,0x07
0x37,0x00
0x38,0x49
0x39,0x49
0x3A,0x3f
0x3B,0x00
0x3C,0x0e
0x3D,0x00
0x3E,0x00

//FAILSAFE_VOTP
0x0A,0x20
0x0B,0x44
0x0C,0x00
0x0D,0x00
0x0E,0x00
//FAILSAFE_OTP
0x0F,0x38
0x10,0x2d
0x11,0x14
0x12,0x55
0x13,0x00
0x14,0x11
0x15,0x11
0x16,0x01
0x17,0x00
0x18,0x11
0x19,0x11
0x1A,0xff
0x1B,0xff
0x1C,0xff
0x1D,0xdf
0x1E,0x04
0x1F,0xc9
0x20,0x00
0x21,0x00
0x22,0x00

//Rev,A